Communicating rail EMS CX³ length 36 modules
EMS CX³
LEGRAND
Communicating rail EMS CX³ length 36 modules
REF. 414903
EAN.
3414970805188
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
---|---|
Mounting method | Flush-mounted |
Width in number of modular spacings | 36 |
Length | 630 mm |
7 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION