Shunt Viking 3 - for power terminal blocks pitch 36 And 42
LEGRAND
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
REF. 039446
EAN.
3245060394462
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Transverse connector |
---|---|
Number of bridged clamps | 2 |
Rated current In | 340 A |
Rated voltage | 1000 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Other |
Modular spacing | 36 mm |
Colour | White |
1 document
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION