Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
LEGRAND
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
REF. 037547
EAN.
3245060375478
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 12 |
Rated current In | 24 A |
Rated voltage | 800 V |
Insulated | Yes |
With shock protection | Yes |
---|---|
Mounting method | Other |
Modular spacing | 5 mm |
Colour | Blue |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION