Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
LEGRAND
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
REF. 037535
EAN.
3245060375355
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of bridged clamps | 0 |
Rated current In | 0 A |
Rated voltage | 0 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Other |
Modular spacing | 71.6 mm |
Colour | Other |
1 document
Catalogue Commercial Page
SELECT AN ACTION