Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
LEGRAND
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
REF. 037534
EAN.
3245060375348
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Transverse connector |
---|---|
Number of bridged clamps | 0 |
Rated current In | 0 A |
Rated voltage | 0 V |
Insulated | No |
With shock protection | No |
---|---|
Mounting method | Other |
Modular spacing | 1000 mm |
Colour | Other |
1 document
Catalogue Commercial Page
SELECT AN ACTION