Metal door for XL3 S 4000 enclosures height 2200 mm width 800 mm
XL³ S 4000
LEGRAND
Metal door for XL3 S 4000 enclosures height 2200 mm width 800 mm
REF. 338113
EAN.
3414970900418
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 768 mm |
Height | 2074 mm |
Depth | 75 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | White |
Degree of protection (IP) | IP40 |
5 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
SELECT AN ACTION