Blanking plate - length 684 mm - 38 modules
LEGRAND
Blanking plate - length 684 mm - 38 modules
REF. 036100
EAN.
3245060361006
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
Width | 58 mm |
---|---|
Height | 7.7 mm |
1 document
Catalogue Commercial Page
SELECT AN ACTION