Crimping kit - Starfix tool and individual ferrules - cross section 10 to 50 mm²
Starfix
LEGRAND
Crimping kit - Starfix tool and individual ferrules - cross section 10 to 50 mm²
REF. 037692
EAN.
3245060376925
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Insulated cable end sleeves | Yes |
---|---|
Insulated cable connections | Yes |
Non-insulated cable end sleeves | No |
Non-isolated cable connections | No |
Crimp cable lug for Cu-conductors | Yes |
Tube cable lug for Cu-conductors | Yes |
---|---|
With ty-rap | No |
Cable screw glands | Yes |
With tool | Yes |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION