Enclosure for MPX3 32H/MA
MPX³
LEGRAND
Enclosure for MPX3 32H/MA
REF. 417481
EAN.
3414970397485
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing material | Plastic |
---|---|
Width | 150 mm |
Height | 220 mm |
Depth | 100 mm |
With transparent cover | No |
Suitable for emergency stop | No |
---|---|
Model | Surface mounting |
Degree of protection (IP) | IP40 |
Degree of protection (NEMA) | 2 |
Degree of impact strength (IK) | IK07 |
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION