19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
LEGRAND
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
REF. 047362
EAN.
3245060473624
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 600 mm |
Height | 2000 mm |
Depth | 600 mm |
---|---|
EMC-version | No |
Material | Steel |
Surface finishing | Powder coating |
Degree of protection (IP) | IP55 |
5 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
1 document
Catalogue Commercial Page
1 document
Agreement
TUV GS-R60135231 - 002
(0.38 Mo)
SELECT AN ACTION