Internal door - for Atlantic cabinet height 400 mm x width 300 mm - RAL 7035
LEGRAND
Internal door - for Atlantic cabinet height 400 mm x width 300 mm - RAL 7035
REF. 036315
EAN.
3414970795076
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 248 mm |
Height | 334 mm |
Depth | 17 mm |
EMC-version | No |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Degree of protection (IP) | IP20 |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION