Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
LEGRAND
Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
REF. 036364
EAN.
3245060363642
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Inner door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 800 mm |
Height | 1000 mm |
Depth | 36 mm |
EMC-version | No |
---|---|
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
Degree of protection (IP) | IP20 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION