Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
LEGRAND
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
REF. 039072
EAN.
3245060390723
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 70-70 mm² |
---|---|
Rated voltage | 1000 V |
Type of electrical connection 1 | Bolt connection |
Type of electrical connection 2 | Bolt connection |
Number of levels | 1 |
Number of clamp positions per level | 1 |
Internally connected stages | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Inflammability class of insulation material according to with UL94 | V2 |
Operating temperature | -5-40 °C |
Width | 34 mm |
Height | 61 mm |
Depth | 84 mm |
Closing plate required | No |
Colour | Grey |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION