Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - orange - handle lever
Viking 3
LEGRAND
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - orange - handle lever
REF. 037185
EAN.
3245060371852
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 0.25-2.5 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.25-2.5 mm² |
Connectable conductor cross section solid-core | 0.25-2.5 mm² |
Connectable conductor cross section multi-wired | 0.25-2.5 mm² |
Rated current In | 15 A |
Rated voltage | 500 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 6 mm |
Height | 52.5 mm |
Depth | 71.5 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Orange |
Internally connected stages | No |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
4 documents
Agreement
UL recogn-20101029-E60900
(0.13 Mo)
Agreement
IMQ-CA02.04202
(0.69 Mo)
Agreement
VERITAS (BV)-23393/C0 BV
(0.61 Mo)
Agreement
NF App Industri-NF208_1011
(0.31 Mo)
SELECT AN ACTION