Connecting terminal block, screw connection, 3 connections on 3 levels, Cross-section 2,5mm² - pitch 5mm - grey
Viking 3
LEGRAND
Connecting terminal block, screw connection, 3 connections on 3 levels, Cross-section 2,5mm² - pitch 5mm - grey
REF. 037152
EAN.
3245060371524
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connectable conductor cross section fine-strand without cable end sleeve | 0.25-4 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.25-2.5 mm² |
Connectable conductor cross section solid-core | 0.25-4 mm² |
Connectable conductor cross section multi-wired | 0.25-2.5 mm² |
Rated current In | 24 A |
Rated voltage | 400 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 3 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 5 mm |
Height | 67.5 mm |
Depth | 84.5 mm |
Explosion-tested version 'Ex e' | Yes |
Closing plate required | Yes |
Colour | Multi-coloured |
Internally connected stages | No |
2 documents
Technical Sheet
Technical Sheet
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
6 documents
Agreement
Ex-002/i
(0.25 Mo)
Agreement
IMQ-CA02.04208
(0.64 Mo)
Agreement
UL recogn-20101029-E60900
(0.13 Mo)
Agreement
NF App Industri-NF208_1008
(0.28 Mo)
Agreement
ATEX-LCIE 16 ATEX 3049U - 02
(0.71 Mo)
Agreement
VERITAS (BV)-23393/C0 BV
(0.61 Mo)
SELECT AN ACTION