Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
LEGRAND
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
REF. 039486
EAN.
3245060394868
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | Yes |
Colour | Other |
Thickness | 1.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | Other |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION