End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
LEGRAND
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
REF. 037588
EAN.
3245060375881
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | Yes |
---|---|
Partition model | No |
Colour | Grey |
Thickness | 1.1 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION