Metal faceplate XL³ 800/4000 - for Vistop 160 - captive screws - 24 mod
XL³ 4000
LEGRAND
Metal faceplate XL³ 800/4000 - for Vistop 160 - captive screws - 24 mod
REF. 020865
EAN.
3245060208653
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 2000 mm |
Height | 475 mm |
Depth | 25 mm |
---|---|
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
Degree of protection (IP) | IP40 |
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION