M6 screws
LEGRAND
M6 screws
REF. 020091
EAN.
3245060200916
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Hexagon |
Thread size (metric) | 6 |
---|---|
Screwing system | Other |
Depth | 14 mm |
1 document
Workshop Book
1 document
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 12.071
(0.55 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.068
(0.57 Mo)
SELECT AN ACTION