Screws - CBL Z 5.5 x 16 - self-tapping screw
LEGRAND
Screws - CBL Z 5.5 x 16 - self-tapping screw
REF. 034746
EAN.
3245060347468
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5.5 |
Thread diameter | 6.3 mm |
Length | 16 mm |
Thread moulding | Thread-forming |
---|---|
Self boring | No |
Head form | Button head |
Screwing system | Phillips |
Hardened | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION