Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
Atlantic & Marina
LEGRAND
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
REF. 034745
EAN.
3245060347451
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 4.1 |
Thread diameter | 4.8 mm |
Pitch thread | 1.6 mm |
Length | 16 mm |
---|---|
Thread moulding | Thread-forming |
Self boring | Yes |
Head form | Hexagon |
Screwing system | Hexagon |
Hardened | No |
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION