Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø40
Osmoz
LEGRAND
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø40
REF. 023882
EAN.
3245060238827
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour button | Red |
---|---|
Construction type lens | Round |
Diameter cap | 40 mm |
Hole diameter | 22.5 mm |
Degree of protection (IP) | IP66 |
Degree of protection (NEMA) | 4X |
Type of button | High |
Suitable for illumination | No |
Switching function latching | Yes |
---|---|
Spring-return | No |
With front ring | No |
Suitable for emergency stop | No |
Unlocking method | Turn-release |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
4 documents
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
PEP
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
SELECT AN ACTION