Motor operator 230V for DPX³ 630 circuit breaker
DPX³ 1600
LEGRAND
Motor operator 230V for DPX³ 630 circuit breaker
REF. 026144
EAN.
3245060261443
DPX³, auxiliary for moulded case circuit breaker and trip-free switch
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 230-230 V |
Rated control supply voltage AC 60 Hz | 230-230 V |
---|---|
Voltage type for actuating | AC |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION