Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
LEGRAND
Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
REF. 026125
EAN.
3245060261252
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 48-48 V |
Rated control supply voltage AC 60 Hz | 48-48 V |
Rated control supply voltage DC | 48-48 V |
---|---|
Voltage type for actuating | AC/DC |
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION