Shunt release 380V-480V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
DPX³ 1600
LEGRAND
Shunt release 380V-480V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
REF. 421017
EAN.
3245064210171
DPX³, auxiliary for moulded case circuit breaker and trip-free switch
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 380-480 V |
---|---|
Rated control supply voltage AC 60 Hz | 380-480 V |
Voltage type for actuating | AC |
Type of electric connection | Screw connection |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
6 documents
Instruction Use
Workshop Book
Workshop Book
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION