Shunt releases for DPX-IS isolating switch
DPX³ 1600
LEGRAND
Shunt releases for DPX-IS isolating switch
REF. 026167
EAN.
3245060261672
DPX-IS, auxiliary for isolating switches
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 230-230 V |
---|---|
Rated control supply voltage AC 60 Hz | 230-230 V |
Rated control supply voltage DC | 230-230 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
CCC-2005010307161816
(4.86 Mo)
SELECT AN ACTION