تجاوز إلى المحتوى الرئيسي
Logo print

Undervoltage release 230V AC for MPX3

MPX³ LEGRAND

Undervoltage release 230V AC for MPX3

REF. 417422 EAN. 3414970396655
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 195.5-253 V
Rated control supply voltage AC 60 Hz 195.5-253 V
Voltage type for actuating AC
Type of electric connection Screw connection
Delayed No
Suitable for power circuit breaker No
Suitable for off-load switch No
Suitable for motor safety switch Yes
Suitable for overload relay No

1 document
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0271.pdf pdf (0.1 Mo)