Undervoltage releases DMX³ 2500 and 4000 230 V~/=
LEGRAND
Undervoltage releases DMX³ 2500 and 4000 230 V~/=
REF. 028858
EAN.
3245060288587
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 220-250 V |
---|---|
Rated control supply voltage AC 60 Hz | 220-250 V |
Rated control supply voltage DC | 220-250 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
3 documents
Workshop Book
Instruction Use
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION