Undervoltage releases DMX³ 1600 - 48 V~/=
LEGRAND
Undervoltage releases DMX³ 1600 - 48 V~/=
REF. 028137
EAN.
3414970767066
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 40.8-52.8 V |
---|---|
Rated control supply voltage AC 60 Hz | 40.8-52.8 V |
Rated control supply voltage DC | 40.8-52.8 V |
Voltage type for actuating | AC/DC |
Type of electric connection | Flat plug-in connection |
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Width | 70 mm |
---|---|
Height | 50 mm |
Depth | 50 mm |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Halogen free | Yes |
Prewired | No |
Terminals capacity | 1-2.5 mm² |
4 documents
Instruction Use
Workshop Book
Technical Guide
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION