RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white
Arteor™
LEGRAND
RCBO Arteor - single pole + neutral - 30 mA - 2 modules - white
REF. 572360
EAN.
3245065723601
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles (total) | 1 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 16 A |
Leakage current type | Other |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 3 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 3 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 3 kA |
Voltage type | AC/DC |
Frequency | 50/60 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
Ambient temperature during operating | -5-40 °C |
Width in number of modular spacings | 44 |
Built-in depth | 44.5 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | Yes |
Degree of protection (IP) | IP20 |
---|---|
Connectable conductor cross section solid-core | 2.5-2.5 mm² |
Width | 44 mm |
Height | 44 mm |
Depth | 44.5 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -10-70 °C |
Nominal voltage | 230-240 V |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Colour | White |
RAL-number | 9001 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Label space/information surface | No |
Mounting method | Surface mounted/recessed mounted |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION