Replace module for PV VSP 414155
LEGRAND
Replace module for PV VSP 414155
REF. 414185
EAN.
3414970806918
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration DC | Yes |
---|---|
System configuration IT | No |
System configuration TN | No |
System configuration TN-C | No |
System configuration TN-C-S | No |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Number of conductors (without earthing) | 1 |
Nominal discharge surge current In (8/20) | 20 kA |
Max. discharge surge current (8/20) | 40 kA |
Nominal voltage DC | 600 V |
Max. continuous voltage DC | 720 V |
Voltage protection level | 2.5 kV |
Integrated backup fuse | No |
Mounting method | On basic element |
Construction size | 1 modular spacing |
---|---|
With remote signalling contact | No |
Signalling at the device | None |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Push-in clamp , Other |
Label space/information surface | No |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION