Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
LEGRAND
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
REF. 412303
EAN.
3414970517524
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Nominal discharge surge current In (8/20) | 25 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 320 V |
---|---|
Voltage protection level L-N | 2.1 kV |
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | No |
Construction size | 1 modular spacing |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
2 documents
Technical Guide
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-AT 5098
(0.22 Mo)
SELECT AN ACTION