Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
LEGRAND
Plug-in replacement modules for SPD - T1+T2 - 25 kA/pole - N-PE modules
REF. 412285
EAN.
3414970517340
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Nominal discharge surge current In (8/20) | 25 kA |
Nominal voltage AC | 400 V |
Max. continuous voltage AC | 350 V |
Voltage protection level | 2.5 kV |
---|---|
Voltage protection level L-N | 1.5 kV |
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | No |
Construction size | 2 modular spacing |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | No |
Degree of protection (IP) | IP20 |
1 document
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-NL-49804
(0.1 Mo)
SELECT AN ACTION