SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
LEGRAND
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
REF. 412281
EAN.
3414970517265
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 25 kA |
Nominal voltage AC | 400 V |
Max. continuous voltage AC | 350 V |
Voltage protection level | 2.5 kV |
Voltage protection level L-N | 1.5 kV |
---|---|
Voltage protection level N-PE | 1.5 kV |
Integrated backup fuse | No |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 4 modular spacing |
Max. conductor cross section solid (solid, stranded) | 35 mm² |
Max. conductor cross section flexible (fine-strand) | 25 mm² |
With remote signalling contact | Yes |
Signalling at the device | Optical |
Category type 2 | No |
Degree of protection (IP) | IP20 |
4 documents
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
Agreement
OC / CB-NL-49804
(0.1 Mo)
SELECT AN ACTION