Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
Lexic
LEGRAND
Self-protected SPD - for consumer unit - T2 - Imax 12 kA/pole - 1P+N left
REF. 003951
EAN.
3245060039516
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
System configuration IT | No |
---|---|
System configuration TN | Yes |
System configuration TN-C | Yes |
System configuration TN-C-S | Yes |
System configuration TN-S | No |
System configuration TT | Yes |
System configuration other | No |
Number of conductors (without earthing) | 2 |
Nominal discharge surge current In (8/20) | 10 kA |
Nominal voltage AC | 230 V |
Max. continuous voltage AC | 275 V |
Voltage protection level | 1.2 kV |
Voltage protection level L-N | 1 kV |
Integrated backup fuse | Yes |
Mounting method | DIN rail (top hat rail) 35 mm |
Construction size | 2 modular spacing |
Max. conductor cross section solid (solid, stranded) | 16 mm² |
Max. conductor cross section flexible (fine-strand) | 16 mm² |
With remote signalling contact | No |
Signalling at the device | Optical |
---|---|
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Width | 35.6 mm |
Height | 83 mm |
Depth | 44 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Nominal voltage | 220-230 V |
Frequency | 50-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | No |
Connection type | Screwed terminal , Cable |
Terminals capacity | 6-6 mm² |
Label space/information surface | Yes |
4 documents
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION