Optic Drawer angled and modular 19 inch 1U to be equipped
LCS³
LEGRAND
Optic Drawer angled and modular 19 inch 1U to be equipped
REF. 032101
EAN.
3414971420212
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 96 |
---|---|
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 0 |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
APC-version | Yes |
Type of connector external | Other |
Type of connector interior | Other |
Colour | Black |
RAL-number | 9005 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
---|---|
Height | 43.8 mm |
Width | 482.5 mm |
Depth | 408.6 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION