Metal locking nut - ISO 40
LEGRAND
Metal locking nut - ISO 40
REF. 386635
EAN.
8009561462519
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 40 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Colourless |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION