Metal locking nut - ISO 25
LEGRAND
Metal locking nut - ISO 25
REF. 386633
EAN.
8009561462434
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 25 |
Material | Metal |
Material quality | Brass |
Surface protection | Nickel-plated |
---|---|
Halogen free | Yes |
Shock resistant | Yes |
Colour | Colourless |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION