Hinges (2) - for boxes 130x130 up to 270x170 mm
LEGRAND
Hinges (2) - for boxes 130x130 up to 270x170 mm
REF. 035800
EAN.
3245060358006
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Inlying hinge | No |
---|---|
Outlying hinge | Yes |
Max. opening angle | 180 ° |
Hinge adjustable | No |
---|---|
Material | Plastic |
Surface protection | Untreated |
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION