تجاوز إلى المحتوى الرئيسي
Logo print

RCBO Mosaic - 1 pole - with N 230V~ and test button - 16A - 30 mA - 2 mod -white

Mosaic™ LEGRAND

RCBO Mosaic - 1 pole - with N 230V~ and test button - 16A - 30 mA - 2 mod -white

REF. 077532 EAN. 3245060775322
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 2
Number of protected poles 1
Rated voltage 230 V
Rated current 16 A
Rated fault current 0.03 A
Leakage current type Other
Rated short-circuit breaking capacity according to EN 61009 3 kA
Rated short-circuit breaking capacity according to IEC 60947-2 3 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 3 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
Ambient temperature during operating -5-40 °C
Width in number of modular spacings 45
Built-in depth 40 mm
Flush-mounted installation Yes
Anti-nuisance tripping version Yes
Degree of protection (IP) IP21
Connectable conductor cross section solid-core 2.5-2.5 mm²
Width 45 mm
Height 45 mm
Depth 40 mm
Degree of impact strength (IK) IK04
Storage temperature -10-70 °C
Connection type Screwed terminal

1 document
Instruction Use
0064KF8-01.pdf pdf (0.32 Mo)
1 document
Catalogue Commercial Page
ex223001_1187.pdf pdf (0.21 Mo)
2 documents
BIM Data
BIM Data
1 document
PEP
You can only compare 4 products, you must remove 1 to add this one
التفاصيل