تجاوز إلى المحتوى الرئيسي
Logo print

RCBO DX3 6000A 4 poles 25A curve C type F 30mA

DX³ LEGRAND

RCBO DX3 6000A 4 poles 25A curve C type F 30mA

REF. 411246 EAN. 3245064112468
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 4
Number of protected poles 4
Rated voltage 400 V
Rated current 25 A
Rated fault current 0.03 A
Leakage current type F
Current limiting class 1
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 3 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 4
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version Yes
Degree of protection (IP) IP20
Width 71.2 mm
Height 83 mm
Depth 77.8 mm

3 documents
Technical Sheet
F01315EN-07.pdf pdf (3.71 Mo)
Technical Sheet
F01315FR-06.pdf pdf (3.76 Mo)
Instruction Use
LE04155AB.pdf pdf (8.3 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0063.pdf pdf (0.11 Mo)
1 document
3D Autocad
411189.dwg dwg (0.17 Mo)
4 documents
Agreement
PEP
LGRP-00796-V01.01-EN.pdf pdf (0.57 Mo)
Agreement
VDE-40042544 (0.26 Mo)
Agreement
NF-NF012_4282 (0.73 Mo)