IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
EMDX³
LEGRAND
IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
REF. 004689
EAN.
3245060046897
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Telecommunications interface |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 3 |
Number of channels | 1 |
Max. number of devices per channel | 32 |
Demounting protection | No |
With LED indication | Yes |
---|---|
Updateable | Yes |
Operating voltage | 230-230 V |
Voltage type | AC |
Power consumption | 2.94 W |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | Yes |
Web-Server | Yes |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
5 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION