تجاوز إلى المحتوى الرئيسي
Logo print

Pigtail 50/125µm LC OM3 LSZH 2m

LCS³ LEGRAND

Pigtail 50/125µm LC OM3 LSZH 2m

REF. 032224 EAN. 3414970962874
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Multi mode 50/125
Category OM3
Type Cable pigtail
Core type Tight
Length 2 m
Type of connector LC
APC-version No
Colour Turquoise
Anti-kink sleeve Put-on

2 documents
Technical Sheet
S000114556FR-01.pdf pdf (1 Mo)
Technical Sheet
S000114556EN-01.pdf pdf (0.98 Mo)
1 document
Catalogue Commercial Page
ex223001_1003.pdf pdf (0.12 Mo)
1 document
PEP
LGRP-00921-V01.01-EN.pdf pdf (0.56 Mo)