Universal control module EMS CX³ 2 relays
EMS CX³
LEGRAND
Universal control module EMS CX³ 2 relays
REF. 414932
EAN.
3414970805409
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Other |
Width in number of modular spacings | 1 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Max. switching power | 1500 W |
---|---|
Suitable for C-load | No |
Max. number of switching contacts | 2 |
Rated current | 6 A |
Rated operating voltage | 12-250 V |
Different phases connectable | Yes |
Power consumption | 0.46 W |
With bus connection | Yes |
Bus module detachable | No |
Modular expandability | No |
Degree of protection (IP) | IP40 |
13 documents
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION