End stop for Viking3 terminal blocks with automatic 12mm pitch
Viking 3
LEGRAND
End stop for Viking3 terminal blocks with automatic 12mm pitch
REF. 037513
EAN.
3245060375133
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 |
Type of latching | Screwable |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 12 mm |
Height | 38.8 mm |
Depth | 49.7 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION