Status and control module EMS CX³ for contactors and remote switches
EMS CX³
LEGRAND
Status and control module EMS CX³ for contactors and remote switches
REF. 414931
EAN.
3414970805485
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Remote drive |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 6 A |
---|---|
Rated voltage | 250 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 6 A |
11 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION