EMS CX ³ CA and SD signaling auxiliary module
EMS CX³
LEGRAND
EMS CX ³ CA and SD signaling auxiliary module
REF. 414929
EAN.
3414970805577
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Other |
---|---|
Function | Auxiliary switch/fault-signal switch |
Width in number of modular spacings | 0.5 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
Rated switch current | 0 A |
---|---|
Rated voltage | 0 V |
Voltage type | DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 0 A |
8 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION