Centralized control auxiliary for Legrand 24V~ and 48V~ standard pulse operated latching relay CX³
CX³
LEGRAND
Centralized control auxiliary for Legrand 24V~ and 48V~ standard pulse operated latching relay CX³
REF. 412433
EAN.
3245064124331
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Remote drive |
Width in number of modular spacings | 0.5 |
Rated voltage | 48 V |
Voltage type | AC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 16 A |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION