Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
LEGRAND
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
REF. 406293
EAN.
3245064062930
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Remote turn-on switch |
Width in number of modular spacings | 2 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 1 |
Number of fault-signal switches | 0 |
Rated switch current | 0.2 A |
Rated voltage | 48 V |
---|---|
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 125 A |
Width | 52.4 mm |
Height | 98.7 mm |
Depth | 74.3 mm |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION