Linea 3000 - Flush mounting accessory
BTICINO
Linea 3000 - Flush mounting accessory
REF. BT-343061
EAN.
8005543565186
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material Front | Aluminium |
---|---|
Front plate height | 245 mm |
Front plate width | 148 mm |
Built-in depth | 46 mm |
Mounting method | Flush-mounted |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
---|---|
Storage temperature | -25-70 °C |
Contains Batteries and/or Accumulator | No |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
1 document
Instruction Use
SELECT AN ACTION